LWL063KPS
Description
The HPM Mika LED 7W 350lm Warm White Exterior Up/Down Wall Light in polished silver features a modern design with smooth, curved lines, perfect for adding a contemporary look to gardens, patios and alfresco areas. This wall light casts light both up and down, providing ambient illumination to enhance any outdoor space.
- Warm light colour (3000K)
- Up and down light beam
- Wide beam angle up to 120°
- Up to 30,000 hours lifespan
- IP54 Weatherproof
- Low energy consumption
- 6 Year Warranty
Volumetrics
| Contents | Barcode | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 9321001441588 | 3200.0 | |
| Outer Carton | 12 | 9321001441595 | ||
| Pallet | 384 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity