LPAR38013K
Description
Update your existing floodlights with the lastest in energy-saving PAR 38 globes. These beauties beam 1,100 glorious lumens from a tidy 14W and have a potential lifespan of 30,000 hours.
- Available in Cool White, Edison E27 base
- Replaces standard PAR38 lamps
- IP44 weather resistant (to be installed in sheltered position)
- Up to 80% energy saving
- Rated Average Life of 30,000 Hours
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001441113 | 130.0mmW x 130.0mmH x 130.0mmD | 240.0 | 320.0 |
| Outer Carton | 12 | 9321001441120 | 410.0mmW x 285.0mmH x 280.0mmD | 2.88 | 5.0 |
| Pallet | 480 |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others