CMM920FFRWE
Description
The Legrand Como F Type 3GHz 1 Gang TV Mechanism is a high-performance coaxial solution designed for reliable television signal transmission. Engineered to support up to 3GHz bandwidth, this mechanism ensures compatibility with modern digital and satellite TV systems, delivering clear, uninterrupted signal quality.
- Como Range - Mechanism Only
- Easy to see and use
- Customisable options available on this range
- F-type Connector Foxtel approved
- Foxtel approval number F30725
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 110.0mmW x 170.0mmH x 30.0mmD | 20.0 | ||
| Inner Carton | 10 | 9321001439585 | 126.0mmW x 162.0mmH x 83.0mmD | 0.29 | |
| Outer Carton | 120 | 9321001440567 | 330.0mmW x 250.0mmH x 250.0mmD | 3.88 |
Documentation
Data Sheets & Others |

Data Sheets & Others