You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CMM920FFLWE

Legrand Como F Type 3GHz Left Side TV Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 45.0mmW x 45.0mmH x 30.0mmD

Description

The Legrand Como F Type 3GHz 1 Gang TV Mechanism is a high-performance coaxial solution designed for reliable television signal transmission. Engineered to support up to 3GHz bandwidth, this mechanism ensures compatibility with modern digital and satellite TV systems, delivering clear, uninterrupted signal quality.

  • Como Range - Mechanism Only
  • Easy to see and use
  • Customisable options available on this range
  • F-type Connector Foxtel approved
  • Foxtel approval number F30725
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001438618 20.0
Inner Carton 10 9321001439592 126.0mmW x 162.0mmH x 83.0mmD 0.26
Outer Carton 120 9321001440574 330.0mmW x 250.0mmH x 250.0mmD 3.53

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.