You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

412220

Surge protection device of sub distribution boards T2 - Imax: 20kA/pole Up:2.1kv Uc: 440V a.c. 1P without remote status monitoring - 1 module

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3414970517944

Description

  • 1 module
  • Class II (T2) low voltage SPDs
  • Protection against transient overvoltages for 230/400 V~ power networks (50/60 Hz)
  • SPDs compliant with EN/IEC 61643-11 standards
  • Recommended for distribution boards
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 97.85 103.0
Outer Carton 1 200.0mmW x 130.0mmH x 296.0mmD 2.615

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.