You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

412272

Surge protection device of main distribution boards T1+T2 - Imax: 60kA/pole Up: 1.5kv Uc: 320V a.c. 3P with remote status monitoring - 3 module

Saleable Location AUS/NZL
Base Unit Barcode 3414970517401

Description

  • Class I + II (T1 + T2) low voltage SPDs
  • Protection against transient overvoltages for 230/400 V~ power networks (50/60 Hz)
  • SPDs compliant with EN/IEC 61643-11 standards
  • Recommended for main distribution boards
  • Class I+II (T1+T2) : SPDs tested and specified according to both T1 and T2 test classes
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 456.95 481.0
Outer Carton 1 298.0mmW x 114.0mmH x 398.0mmD 9.906

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.