You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CMM910PWE

Legrand Como PAL to F Type 1 Gang TV Mechanism White

Saleable Location AUS/NZL
Base Unit Barcode 9321001438564
Item Dimensions 45.0mmW x 45.0mmH x 30.0mmD

Description

The Legrand Como PAL to F Type 1 Gang TV Mechanism is a modular coaxial solution designed for seamless integration into the Como range. Engineered for compatibility with PAL and F Type connections, this mechanism ensures reliable signal transmission for television and AV setups across residential and commercial environments.

  • Como Range - Mechanism Only
  • Easy to see and use
  • Customisable options available on this range
  • F-type Connector Foxtel approved
  • Foxtel approval number F30725
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 110.0mmW x 170.0mmH x 30.0mmD 20.0
Inner Carton 10 9321001439547 126.0mmW x 162.0mmH x 83.0mmD 0.29
Outer Carton 120 9321001440529 330.0mmW x 250.0mmH x 250.0mmD 3.88

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.