CMM920PRWE
Description
The Legrand Como PAL to F Type 1 Gang TV Mechanism is a modular coaxial solution designed for seamless integration into the Como range. Engineered for compatibility with PAL and F Type connections, this mechanism ensures reliable signal transmission for television and AV setups across residential and commercial environments.
- Como Range - Mechanism Only
- Easy to see and use
- Customisable options available on this range
- F-type Connector Foxtel approved
- Foxtel approval number F30725
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001438571 | 30.0 | ||
| Inner Carton | 10 | 9321001439554 | 126.0mmW x 162.0mmH x 83.0mmD | 0.4 | |
| Outer Carton | 120 | 9321001440536 | 330.0mmW x 250.0mmH x 250.0mmD | 5.11 |
Documentation
Data Sheets & Others |

Data Sheets & Others