CM787/15NWE
Description
The Legrand Como 15A Horizontal Single Power Point with Neon in White is a refined, modular solution designed to deliver reliable power access with enhanced visibility. Its horizontal layout and integrated neon indicator make it ideal for environments where power status needs to be clearly identified.
- Red LED indicator (externally wired)
- More fixing options - 4 corners
- Mounting Centres 84mm
- Plate dimensions: 116 x 72mm
- Cut-out size: 95 x 50mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 110.0 | |||
| Inner Carton | 6 | 9321001439257 | 163.0mmW x 163.0mmH x 131.0mmD | 0.77 | |
| Outer Carton | 72 | 9321001440239 | 500.0mmW x 333.0mmH x 262.0mmD | 9.78 |
Documentation
Data Sheets & Others |

Data Sheets & Others