You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The Legrand Como 15A Horizontal Single Power Point in White delivers a clean, modern solution for everyday power access. Designed to complement the Como modular range, this unit features a horizontal layout that suits contemporary interiors and streamlined installations.

  • More fixing options - 4 corners
  • Mounting Centres 84mm
  • Plate dimensions: 116 x 72mm
  • Cut-out size: 95 x 50mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001438267 110.0
Inner Carton 6 9321001439240 163.0mmW x 163.0mmH x 31.0mmD 0.77
Outer Carton 72 9321001440222 500.0mmW x 333.0mmH x 262.0mmD 9.78

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.