685070
Description
Ideal for wall or ceiling installations, this weatherproof LED batten features a durable GRP body and PC diffuser. Perfect for various indoor and outdoor settings, it ensures reliable performance and longevity.
- Mode of operation: Mains
- Lumen Output: 3900lm Mains mode
- Construction: Glass Reinforced polyester (GRP) body and Polycarbonate (PC) diffuser, 316 Stainless Steel clips
- IP65 Weatherproof rating
- Mounting: Designed for surface mounting on walls or ceilings.
- Dedicated LED engine for maximum spacings
- Designed & Manufactured in Australia
- Ideal replacement for T5 equivalents
- Compliance: AS/NZS60598
- 5 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001442202 | 1295.0mmW x 350.0mmH x 240.0mmD |
| Pallet | 60 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity