You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

The HPM 120mm Downlight Conversion Plate in White is the fastest and most cost-effective solution for replacing old downlights without the need for plastering or painting. Suitable for HPM downlights with a 90mm cut-out, it easily covers existing hole cut-outs from 100-120mm in diameter, ensuring a seamless and hassle-free installation.

  • Designed for use with HPM LED downlights with a 90(DIA)mm cut-out
  • Covers existing downlight ceiling hole cut-outs
  • Retained with stainless steel springs
  • LEP120WE suitable for holes up to 120mm
  • Easy 2-step installation; 1 - Cover existing hole with conversion plate, 2 - Mount HPM 90(DIA)mm cut-out downlight onto the conversion plate
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 9321001441601 99.0 105.0
Inner Carton 12 9321001441625
Outer Carton 96 9321001441649
Pallet 1536

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.