You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EC787/15CABE

Excel Life Medical Common Plate Cleaning Purposes Only Engraved Antimicrobial 15A Single Power Point Beige

Saleable Location AUS/NZL
Video youtube

Description

  • Inline terminals for easier installation
  • Internal safety shutters for extra safety
  • Uniform external surround - fits all switches and powerpoints in the Common Plate series
  • More fixing options - 4 corners
  • Oval 84 mm fixing points - make it easier to straighten-up products at the last minute
  • Chemical Resistant and Antimicrobial
  • Colour Beige Marked “CLEANING PURPOSES ONLY”
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001442516 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001443261
Outer Carton 120 9321001443988

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.