e-catalogue 2025

LEP150WE

HPM Downlight Conversion Plate 150mm - 90mm White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001441618
Item Dimensions 170.0mmW x 170.0mmH x 42.0mmD

Description

The fastest and most cost-effective solution to replace old downlights, without plastering or painting. HPM's downlight conversion plate is suitable for HPM downlights with a 90mm cut-out. It will easily cover existing hole cut-outs from 120-150(DIA)mm.

  • Designed for use with HPM LED downlights with a 90(DIA)mm cut-out
  • Covers existing downlight ceiling hole cut-outs
  • Retained with stainless steel springs
  • Easy 2-step installation, 1 - cover existing hole with conversion plate, 2 - Mount HPM 90(DIA)mm cut-out downlight onto the conversion plate
  • LEP150WE suitable for holes up to 150(DIA)mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 146.0 155.0
Inner Carton 12 9321001441632
Outer Carton 96 9321001441656
Pallet 1152

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.