CM777AWE
Description
Designed for energy efficiency and modern convenience, the Legrand Como 10A Horizontal Autoswitch Double Power Point with LED combines sleek styling with smart functionality. The autoswitch feature ensures power is only supplied when needed, helping reduce energy consumption in residential and commercial environments.
- Autoswitch red LED indicator on power supplied (internally wired)
- More fixing options - 4 corners
- Mounting Centres 84mm
- Plate Dimensions: 116 x 72mm
- Cut-out size: 95 x 90 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001435808 | 110.0mmW x 170.0mmH x 35.0mmD | 100.0 | |
| Inner Carton | 10 | 9321001435907 | 163.0mmW x 163.0mmH x 131.0mmD | 1.05 | |
| Outer Carton | 120 | 9321001436003 | 500.0mmW x 333.0mmH x 262.0mmD | 13.25 |
Documentation
Data Sheets & Others |

Data Sheets & Others