You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CMM910XWE

Legrand Como 10A Spring Return Switch Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001438533

Description

The Legrand Como 10A Spring Return Switch Mechanism is a purpose-built solution designed for momentary switching applications. With its spring-loaded action, the switch automatically returns to its original position after activation—ideal for scenarios requiring temporary contact such as door release systems or lighting control.

  • Como Range - Mechanism Only
  • Intermediate (SPDT) – enables multi-way switching
  • Smooth switching action
  • Includes PRESS engraving
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 10 9321001439516
Outer Carton 120 9321001440499

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.