e-catalogue 2025

CM940CCLIP

Como - Mounting clips for Como 4 gang metal

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001435778

Description

Legrand Como plaster wall C-Clip. Flexible and modular, Como makes everyday actions easier, enabling increased independence and comfort. Como’s styling is contemporary and distinctive, with wiring accessories that are easy to see and use.Featuring a generous switch surface area and smooth switching action, Como is ideal for everything from senior and assisted living to recreation clubs and modern homes.

  • Como Range - Installation Accessory
  • Easy to see and use
  • Customisable options available on this range
  • Suitable for 10mm plaster walls
  • Cut-out size: 95 x 90 mm
  • Plate dimensions: 116 x 116mm
  • Plate thickness: 8mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 150mmW x 230mmH x 10mmD 40.0
Inner Carton 8 9321001435877 126mmW x 162mmH x 83mmD 0.34
Outer Carton 96 9321001435976 330mmW x 250mmH x 250mmD 4.38
Pallet 5760

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.