CM777WE
Description
The Legrand Como 10A Vertical Double Power Point in White delivers a clean, modern solution for everyday power access. Designed to complement the Como modular range, this unit features a horizontal layout that suits contemporary interiors and streamlined installations.
- More fixing options - 4 corners
- Mounting Centres 84mm
- Plate dimensions: 116 x 116mm
- Cut-out size: 95 x 90 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 150.0 | |||
| Inner Carton | 4 | 9321001435853 | 174.0mmW x 124.0mmH x 163.0mmD | ||
| Outer Carton | 48 | 9321001435952 | |||
| Pallet | 1536 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity