CM787WE
Description
The Legrand Como 10A Horizontal Single Power Point in White delivers a clean, modern solution for everyday power access. Designed to complement the Como modular range, this unit features a horizontal layout that suits contemporary interiors and streamlined installations.
- More fixing options - 4 corners
- Mounting Centres 84mm
- Plate dimensions: 116 x 72mm
- Cut-out size: 95 x 50mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 110.0 | |||
| Inner Carton | 6 | 9321001435914 | 163.0mmW x 163.0mmH x 131.0mmD | 0.77 | |
| Outer Carton | 72 | 9321001436010 | 500.0mmW x 333.0mmH x 262.0mmD | 9.37 | |
| Pallet | 1152 | 
Documentation
|  Data Sheets & Others |