LFL0110WBL
Description
Sporting a slick black, die-cast aluminium body, Forta floodlights look fantastic as well as throw a powerful light. The optional PIR sensor automatically turns on the light when it detects movement, which is both a great energy saving and security feature.
- Ideal for small to medium areas
- 15,000 hours lifespan
- Lumen output: 730lm
- 73lm / W
- IP44 weatherproof
- Suitable for wall or ceiling mounting
- Tempered glass for extra safety
- Head swivel angle: 180 vertical
- Ideal for driveways, secluded walkways, front and back porches
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 9321001441199 | 600.0 | 600.0 |
| Outer Carton | 12 | 9321001441359 | ||
| Pallet | 960 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets