You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EC777EL10IDCABE

Excel Life Medical Common Plate Cleaning Purposes Only Engraved Antimicrobial 10A 10mA RCD Protected Double Power Point with Circuit ID Beige

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Video youtube

Description

  • High sensitivity 10mA tripping current
  • Power Available LED (Amber) and Power Supplied LED (Red)
  • Does not trip on Mains failure
  • Internal safety shutters for extra safety
  • Marked accordingly to ASNZS3003-2011
  • Chemical Resistant and Antimicrobial
  • Colour Beige Marked “CLEANING PURPOSES ONLY” with Circuit ID
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001442530
Inner Carton 4 9321001482345
Outer Carton 48 9321001482352

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.