You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

685040

Legrand WP2 Mains LED Weatherproof Batten 2ft

Suggested Replacement 659300MA
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001442196

Description

Ideal for wall or ceiling installations, this weatherproof LED batten features a durable GRP body and PC diffuser. Perfect for various indoor and outdoor settings, it ensures reliable performance and longevity.

  • Mode of operation: Mains
  • Lumen Output: 2200lm Mains mode
  • Construction: Glass Reinforced polyester (GRP) body and Polycarbonate (PC) diffuser, 316 Stainless Steel clips
  • IP65 Weatherproof rating
  • Mounting: Designed for surface mounting on walls or ceilings.
  • Dedicated LED engine for maximum spacings
  • Designed & Manufactured in Australia
  • Ideal replacement for T5 equivalents
  • Compliance: AS/NZS60598
  • 5 Year Warranty

Volumetrics

Contents Dimensions
Base Unit 1 180.0mmW x 120.0mmH x 690.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.