EF100SQWE
Description
Improve the air quality in your small bathroom, kitchen, or laundry with the HPM 100mm Square Exhaust Fan. This essential ventilation solution ensures healthy air by effectively preventing mould, bad odours, and minimising condensation. The powerful fan swiftly removes moisture and unpleasant smells, promoting a fresh and comfortable environment. Its sleek, compact design seamlessly integrates into any modern space, adding both functionality and style. Say goodbye to stuffy, unhealthy rooms and enjoy a breath of fresh air with the HPM 100mm Square Exhaust Fan.
- Exhaust fan - whisks away steam and odours. Helps prevent build up of mould, mildew and fogging mirrors
- Strong air extraction, up to 94m³/h
- Fitted with higher quality ball bearing motor for long lifespan, greater resistance to high temperatures and quieter operation
- Fitted with gravity controlled draft stopper to protect against back draft
- Can be retro-fitted to replace HPM 100mm wall fans - same cut-out size
- Ideal of small bathrooms, kitchens and laundries
- Compatible with time delay module EF100/150TD
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 160.0mmW x 160.0mmH x 105.0mmD | 500.0 | 550.0 | |
| Outer Carton | 4 | 9321001436348 | 340.0mmW x 180.0mmH x 233.0mmD | 2.0 | 2.32 |
| Pallet | 336 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity