You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CM910/1HLNWE

Legrand Como 10A Single Pole Double Throw 1 Gang Horizontal Rocker Switch Large with Neon White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 116.0mmW x 72.0mmH x 8.0mmD

Description

Designed for enhanced visibility and reliable performance, this horizontal large-format rocker switch from the Como range features a built-in neon indicator for clear status identification—ideal for low-light environments or essential circuit control. Its Single Pole Double Throw (SPDT) configuration supports intermediate switching, making it suitable for lighting circuits controlled from three or more locations.

  • Intermediate (SPDT) – enables multi-way switching
  • Neon indicator for enhanced visibility
  • Large rocker surface for ease of use
  • Smooth switching action
  • More fixing options - 4 corners
  • Ideal for senior living, healthcare, and community spaces where ease of use, safety, and modern design are essential.
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001438038 80.0
Inner Carton 10 9321001439011 163.0mmW x 163.0mmH x 131.0mmD 0.9
Outer Carton 120 9321001439998 500.0mmW x 333.0mmH x 262.0mmD 11.39

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.