You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CM400T/2WE

Legrand Como 2 Wire 400VA Vertical Trailing Edge Rotary Dimmer with 2 x 10A Switches White

Saleable Location AUS/NZL
Base Unit Barcode 9321001438441
Item Dimensions 116.0mmW x 72.0mmH x 8.0mmD

Description

Combining intuitive lighting control with dual switching functionality, this vertical rotary dimmer from the Como range is designed for modern spaces that demand both style and simplicity. The 2-wire trailing edge technology ensures smooth, flicker-free dimming for compatible LED and incandescent loads, while the two integrated 10A switches offer added flexibility for controlling multiple circuits.

  • Quiet dimming operation
  • Soft start - turns lamps on gradually to prolong lamp life
  • Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
  • Can be preset to homeowners’ comfort level
  • Easy grip knob
  • Supports trailing edge dimming technology, making it compatible with a wide range of LED and incandescent lighting.
  • Ideal for senior living, healthcare, and community spaces where ease of use, safety, and modern design are essential.
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 4 9321001439424
Outer Carton 48 9321001440406

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.