CM400TSW/2WE
Description
Combining intuitive lighting control with dual switching functionality, this vertical rotary dimmer from the Como range is designed for modern spaces that demand both style and simplicity. The 2-wire trailing edge technology ensures smooth, flicker-free dimming for compatible LED and incandescent loads, while the three integrated 10A switches offer added flexibility for controlling multiple circuits.
- 3 x 10A Switch + trailing edge rotary dimmer control
- Soft start - turns lamps on gradually to prolong lamp life
- Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
- Can be preset to homeowners’ comfort level
- Easy grip knob
- Supports trailing edge dimming technology, making it compatible with a wide range of LED and incandescent lighting.
- Ideal for senior living, healthcare, and community spaces where ease of use, safety, and modern design are essential.
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001438458 |
| Inner Carton | 4 | 9321001439431 |
| Outer Carton | 48 | 9321001440413 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity