CM400THWE
Description
Designed for smooth, quiet operation and modern living, the Legrand Como 400VA Trailing Edge Rotary Dimmer offers precise lighting control with a soft-start feature that extends lamp life. Its horizontal layout and easy-grip rotary knob make it ideal for residential and assisted living environments where comfort and usability are key.
- Quiet dimming operation
- Soft start - turns lamps on gradually to prolong lamp life
- Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
- Can be preset to homeowners’ comfort level
- Easy grip knob
- Cut-out size: 95 x 50mm
- Supports trailing edge dimming technology, making it compatible with a wide range of LED and incandescent lighting.
- Ideal for senior living, healthcare, and community spaces where ease of use, safety, and modern design are essential.
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001438342 | 110.0 | ||
| Inner Carton | 6 | 9321001439325 | 163.0mmW x 163.0mmH x 131.0mmD | 0.79 | |
| Outer Carton | 72 | 9321001440307 | 330.0mmW x 250.0mmH x 250.0mmD | 10.039999 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity