CM910/15NWE
Description
Designed for enhanced visibility and dependable performance, the Legrand Como 15A Vertical Rocker Switch with Neon is ideal for applications where clear status indication and higher current capacity are essential. The integrated neon indicator provides a visual cue when the switch is active, making it perfect for low-light environments or critical circuits.
- Neon indicator for active circuit visibility
- Large rocker surface for ease of use
- Smooth switching action
- More fixing options - 4 corners
- Recommended for kitchens, laundries, and shared spaces requiring illuminated switching and 15A capacity.
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 110mmW x 170mmH x 30mmD | |
| Inner Carton | 10 | 9321001439035 | |
| Outer Carton | 120 | 9321001440017 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity