You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CM920/1FC3WE

Legrand Como 10A Switch and 3 Speed 100VA Vertical Fan Controller White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001438335
Item Dimensions 114.0mmW x 74.0mmH x 51.0mmD

Description

Combining streamlined control with contemporary design, the Legrand Como vertical fan controller integrates a 10A switch and a 3-speed rotary fan controller into a single, compact unit. Designed for both residential and commercial applications, it offers intuitive fan speed adjustment and reliable switching performance.

  • 10A Switch + 3-Speed rotary fan controller
  • 3 speed controller settings: High, medium and low
  • Compatible with HPM ceiling sweep fans CF Series
  • Smooth switching action
  • More fixing options - 4 corners
  • Ideal for senior living, healthcare, and community spaces where ease of use, safety, and modern design are essential.
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 6 9321001439318
Outer Carton 72 9321001440291

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.