You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

ED770/4FLHHCWE

Excel Life 10A Instant Heat Controller Switch with Capacitor 4 Gang Gloss White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001435396
Item Dimensions 77.0mmW x 121.0mmH x 25.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Instant Heat Controller Switches are specifically designed to be used with bathroom heaters that have 4-in-1 functions. This means that you have the option to upgrade your bathroom switches to match the style of your entire fit-out. Each rocker switch is engraved for easy identification and has been designed to last while delivering optimal performance with its 16A/16AX and M100 rating.

  • Fluoro rated up to 16AX
  • Engraved to indicate function: Fan / Light / Heat / Heat
  • Capacitor allows a more controlled fan speed when heat lamps are in operation, to limit heat inside the product and keeping noise down
  • Cut-out size: 56 x 96mm
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 0.13 0.132
Inner Carton 5 9321001435402 163.0mmW x 131.0mmH x 163.0mmD 0.65 0.81
Outer Carton 60 9321001435419 499.0mmW x 333.0mmH x 262.0mmD 7.8 10.22

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.