ED770/4FLHHWE
Description
The Excel Life Dedicated Plate Instant Heat Controller Switches are specifically designed to be used with bathroom heaters that have 4-in-1 functions. This means that you have the option to upgrade your bathroom switches to match the style of your entire fit-out. Each rocker switch is engraved for easy identification and has been designed to last while delivering optimal performance with its 16A/16AX and M100 rating.
- Fluoro rated up to 16AX
- Engraved to indicate function: Fan / Light / Heat / Heat
- Supply Voltage: 230-240V a.c.
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Colour: Gloss White
- Cut-out size: 56 x 96mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 140.0mmW x 190.0mmH x 33.0mmD | 0.13 | 0.132 | |
Inner Carton | 10 | 9321001432715 | 163.0mmW x 131.0mmH x 163.0mmD | 0.65 | 0.81 |
Outer Carton | 120 | 9321001432739 | 499.0mmW x 333.0mmH x 262.0mmD | 7.8 | 10.22 |
Pallet | 4800 |
Documentation
![]() |
|
![]() |
|
![]() |