CM910/15HNWE
Description
Designed for enhanced visibility and reliable switching, this 15A horizontal rocker switch from the Como range features a built-in neon indicator for clear status identification. Its Single Pole Double Throw (SPDT) configuration supports intermediate switching, making it ideal for lighting circuits controlled from three or more locations.
- Intermediate (SPDT) – enables multi-way switching
- Neon indicator for active circuit visibility
- Large rocker surface for ease of use
- Smooth switching action
- More fixing options - 4 corners
- Recommended for kitchens, laundries, and shared spaces requiring illuminated switching and 15A capacity.
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 80.0 | |||
| Inner Carton | 10 | 9321001439080 | 163.0mmW x 163.0mmH x 131.0mmD | 0.87 | |
| Outer Carton | 120 | 9321001440062 | 500.0mmW x 333.0mmH x 262.0mmD | 11.02 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity