You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

CM920/1FC3HWE

Legrand Como 10A Switch and 3 Speed 100VA Horizontal Fan Controller White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 116.0mmW x 72.0mmH x 8.0mmD

Description

Combining streamlined control with contemporary design, the Legrand Como horizontal fan controller integrates a 10A switch and a 3-speed rotary fan controller into a single, compact unit. Designed for both residential and commercial applications, it offers intuitive fan speed adjustment and reliable switching performance.

  • 10A Switch + 3-Speed rotary fan controller
  • 3 speed controller settings: High, medium and low
  • Compatible with HPM ceiling sweep fans CF Series
  • Smooth switching action
  • More fixing options - 4 corners
  • Ideal for senior living, healthcare, and community spaces where ease of use, safety, and modern design are essential.
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001438328 120.0
Inner Carton 6 9321001439301 163.0mmW x 163.0mmH x 131.0mmD 0.82
Outer Carton 72 9321001440284 500.0mmW x 333.0mmH x 262.0mmD 10.5

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.