ED770/3FLHWE
Description
The Excel Life Dedicated Plate Instant Heat Controller Switches are specifically designed to be used with bathroom heaters that have 3-in-1 functions. This means that you have the option to upgrade your bathroom switches to match the style of your entire fit-out. Each rocker switch is engraved for easy identification and has been designed to last while delivering optimal performance with its 16A/16AX and M100 rating.
- Fluoro rated up to 16AX
- Engraved to indicate function: Fan / Light / Heat
- 230/240V a.c.
- More fixing options - 4 corners
- Oval 84mm fixing points - make it easier to straighten-up products at the last minute
- Paint path - lessens potential damage to walls by providing a small channel for paint ingress
- 3 Gang
- Cut-out size: 96 x 40mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 0.094 | 0.096 | ||
Inner Carton | 10 | 9321001432722 | 163.0mmW x 131.0mmH x 163.0mmD | 0.94 | 1.11 |
Outer Carton | 120 | 9321001432746 | 499.0mmW x 333.0mmH x 262.0mmD | 11.28 | 13.82 |
Pallet | 4800 |
Documentation
![]() |
|
![]() |
|
![]() |