You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Built for safety, visibility, and ease of use, the Legrand Como 35A Vertical Isolator Switch is ideal for isolating power in residential, healthcare, and commercial environments. The bold red line indicator provides a clear visual cue, making it easy to identify the switch’s function and status at a glance.

  • 35A Isolator switching capacity
  • Red line for clear visual cue
  • Vertical oritentation
  • Smooth switching action
  • More fixing options - 4 corners
  • Recommended for kitchens, laundries, plant rooms, and aged care facilities where clear isolation and visual identification are critical.
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001438960
Inner Carton 10 9321001439943
Outer Carton 120 9321001440925

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.