You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

D105TVAV8BL

HPM TV/AV Master Switch 8 Outlet 3150J Surge Protected Powerboard Black

Saleable Location AUS/NZL
Item Dimensions 130.0mmW x 270.0mmH x 40.0mmD

Description

This HPM TV/AV Master Switch 8 Outlet Powerboard is ideal for protecting and organising your home entertainment setup. It features 8 outlets, a 3m lead, 3150J surge protection, an RFI filter for clear sound and picture and a master switch to turn off all devices at once. This powerboard perfectly combines safety, convenience and efficiency.

  • 3m Lead
  • Rotating dust covers
  • Surge protection up to 3,150J with LED indicator
  • RFI filter to protect sound and picture signal from electrical interference
  • Master switch to turn off all devices simultaneously
  • Kit includes: 1m F connector leads and coax adaptors
  • Protects your valuable equipment to the risk of electrical surges (TV, DVD players, consoles, pay TV devices, internet routers)
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Total loading: 10A 2400W
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001437857 763.0 1025.0
Inner Carton 4 9321001437918 427.0mmW x 198.0mmH x 260.0mmD 3.1 4.3
Outer Carton 12 9321001437970 445.0mmW x 615.0mmH x 275.0mmD 9.3 13.5
Pallet 288

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.