You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

684509

Legrand 38m & 48m Large LED Exit Wall Mount Bracket

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001449522

Description

The Legrand Large LED Exit Wall Mount Bracket is designed to securely support 38m and 48m exit signs in fixed wall-mounted applications. Engineered for durability and ease of alignment, it ensures stable installation and optimal sign orientation in high-visibility environments.

  • 1 Year Warranty

Volumetrics

Contents Dimensions
Base Unit 1 300.0mmW x 65.0mmH x 735.0mmD

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.