You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

770USB2PSAMWE

Dual USB charger mechanism for plasterboard or single brick installations 2 x 2.4A 250V a.c. white

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

Design by our sydney team, this award-winning dual USB charging module fits snuggly into the HPM Excel, Linea and Architectural Metal grid and plates. It can charge two tablets at top speed simultaneously. Add it to grids with power socket or light switches - whatever you need. Ideal for residential or commercial applications.

  • 2 x 2.4A USB Ports
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
  • Suitable for installation in dry wall and wall cavities
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Overload protection (USB circuit)
  • Low standby power consumption < 0.07W
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
  • Indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used

Volumetrics

Contents Barcode
Base Unit 1 9321001448143
Outer Carton 12 9321001448433
Pallet 2400

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.