You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

664172

Legrand 265 LED Plain Die-Cast Aluminium Bulkhead - MAINS

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 265.0mmW x 265.0mmH x 115.0mmD

Description

The Legrand 265 LED Die-Cast Aluminium Bulkhead is a compact, energy-efficient lighting solution designed for surface mounting on walls or ceilings in both indoor and outdoor environments. Built with a durable die-cast aluminium body and rated IK10 for impact resistance and IP65 for weather protection, it offers reliable performance in smaller spaces and demanding conditions.

  • Operates in switched mains mode, providing illumination only when powered via an external switch, ideal for controlled lighting scenarios
  • Long-life LED technology rated at 50,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
  • Delivers 1,800 lumens in mains mode for bright, consistent illumination in general lighting applications
  • Features a large terminal block for easy wiring and is surface-mounted for quick, flexible installation on walls or ceilings.
  • Compact and efficient, the 265 model is ideal for smaller spaces or installations where a lower-profile fixture is preferred.
  • Durable die-cast aluminium body with a tough polycarbonate diffuser for impact resistance and long-lasting performance
  • Designed in Australia
  • Compliance: AS/NZS60598
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001450306

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.