664174
Description
The Legrand 265 LED Die-Cast Aluminium Bulkhead is a compact, energy-efficient lighting solution designed for surface mounting on walls or ceilings in both indoor and outdoor environments. Built with a durable die-cast aluminium body and rated IK10 for impact resistance and IP65 for weather protection, it offers reliable performance in smaller spaces and demanding conditions.
- Operates in switched mains mode, providing illumination only when powered via an external switch, ideal for controlled lighting scenarios
- Long-life LED technology rated at 50,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
- Provides 900 lumens in mains mode, offering efficient, soft illumination ideal for smaller spaces or lower light level requirements
- Features a large terminal block for easy wiring and is surface-mounted for quick, flexible installation on walls or ceilings.
- Compact and efficient, the 265 model is ideal for smaller spaces or installations where a lower-profile fixture is preferred.
- Durable die-cast aluminium body with a tough polycarbonate diffuser for impact resistance and long-lasting performance
- Designed in Australia
- Compliance: AS/NZS60598
- 5 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001450320 |
Documentation
Data Sheets & Others |
|
Sales Flyer |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity