You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EF250SQWE

HPM 250mm 35W Square Exhaust Fan White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001436270
Item Dimensions 350.0mmW x 350.0mmH x 125.0mmD

Description

These exhaust fans are ideal for mid size bathrooms, kitchens and laundries. The modern 'honeycomb' fascia design maximises airflow and prevents dirty dust build-up. The high quality motor has a greater resistance to high temperatures, quieter operation, and longer lifespan than common alternatives.

  • Exhaust fan - whisks away steam and odours
  • Helps prevent build up of mould, mildew and fogging mirrors
  • Strong air extraction, up to 400m³/h
  • Slimline fascia design
  • Honeycomb design to maximise airflow and reduce dust build up
  • Easy plug-in connection, 60cm power cord
  • Ideal for small bathrooms, kitchens and laundries
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 1310.0 1870.0
Outer Carton 4 9321001436461 560.0mmW x 395.0mmH x 395.0mmD 5.24 7.5
Pallet 72

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.