e-catalogue 2025

685043

Legrand WP2 Mains LED Weatherproof DIM Sensor Batten 2ft

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001447351

Description

Ideal for wall or ceiling installations, this weatherproof LED batten features a durable GRP body and PC diffuser. Perfect for various indoor and outdoor settings, it ensures reliable performance and longevity.

  • Mode of operation: Mains
  • Lumen Output: 2200lm Mains mode
  • Integral microwave auto occupancy sensor
  • Construction: Glass Reinforced polyester (GRP) body and Polycarbonate (PC) diffuser, 316 Stainless Steel clips
  • Mounting: Designed for surface mounting on walls or ceilings.
  • Dedicated LED engine for maximum spacings
  • Designed & Manufactured in Australia
  • Ideal replacement for T5 equivalents
  • Compliance: AS/NZS60598
  • 5 Year Warranty

Volumetrics

Contents
Pallet 88

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.