You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EMUSB2PSAWE

Excel Life - Dual USB charging mechanism for plasterboard or single brick installations 2 x 2.4A white

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Barcode 9321001448174
Item Dimensions 21.0mmW x 21.0mmH x 35.0mmD
Video youtube

Description

  • 2 x 2.4A USB Ports
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
  • Suitable for installation in dry wall and wall cavities
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Overload protection (USB circuit)
  • Low standby power consumption < 0.07W
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
  • Indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 12 9321001448464 200.0mmW x 200.0mmH x 83.0mmD
Pallet 2400

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.