You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

403548

TX³ - MCB 6000 - Thermal magnetic circuit breaker - C curve - prong/fork type supply busbar - 3P - 230/400V a.c. - 32A - 3 module

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 88.0mmW x 531.0mmH x 77.8mmD

Description

Legrand miniature cricuit breaker (MCB). Thermal-magnetic circuit breaker for control, disconnection and protection of electrical circuits against overcurrents. Power supply comes either from the top or the bottom. The location of the terminals allows supplying by pin busbar both sides and fork busbar lower side. Equipped with a din rail clamp which facilitates the removal of the circuit-breaker from the din rail in case of maintenance or replacement without the need to disconnect the entire supply line.

  • MCBs TX³ 6000 - thermal magnetic MCBs from 2 A to 63 A - B & C curve
  • Compliant with AS/NZS 60 898-1 - AS/NZS 60947-2
  • Compatible with prong-type and fork type supply busbars
  • Equipped with special DIN rail clamp allowing independent MCB removal with supply busbar in place
  • Breaking capacity:
  • 6000 - IEC 60898-1 - 230/400 V~
  • 6 kA - IEC 60947-2 - 230/400 V~
  • Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
  • Do not accept add-on modules
  • Easy and fast installation and maintenance by two position DIN clip
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414970688064 58.0mmW x 88.0mmH x 97.0mmD 423.0
Inner Carton 1 3414970389602
Outer Carton 20 3414970389602 298.0mmW x 114.0mmH x 398.0mmD 8.73
Pallet 800

Documentation

icon Data Sheets & Others
icon Brochures
icon Sales Flyer
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.