You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

403530

TX³ - MCB 6000 - Thermal magnetic circuit breaker - C curve - prong/fork type supply busbar - 2P - 230/400V a.c. - 25A - 2 module

Saleable Location AUS/NZL
Item Dimensions 88.0mmW x 35.4mmH x 77.8mmD

Description

  • MCBs TX³ 6000 - thermal magnetic MCBs from 2 A to 63 A - B & C curve
  • Compliant with AS/NZS 60 898-1 - AS/NZS 60947-2
  • Compatible with prong-type and fork type supply busbars
  • Equipped with special DIN rail clamp allowing independent MCB removal with supply busbar in place
  • Breaking capacity:
  • 6000 - IEC 60898-1 - 230/400 V~
  • 6 kA - IEC 60947-2 - 230/400 V~
  • Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
  • Do not accept add-on modules
  • Easy and fast installation and maintenance by two position DIN clip
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414970389183 264.845
Inner Carton 5 3414970389190 101.0mmW x 88.0mmH x 184.0mmD 1.128
Outer Carton 10 3414970389206 238.0mmW x 190.0mmH x 290.0mmD 6.954

Documentation

icon Data Sheets & Others
icon Brochures
icon Sales Flyer
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.