You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

033551

LCS² Category 5e 19 Patch Panel - 1 U - Connector UTP 8 contacts

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 482.6mmW x 43.8mmH x 80.8mmD

Description

Patch panels are 19’’ in size and are equipped with 4 units (24 RJ 45 Cat. 5e). They are supplied with: 4 captive screws, 4 universal cage nuts, 1 label holder, 6 sets of numbered, coloured stickers from 1 to 24 (white, grey, red, blue, green, yellow) Units are equipped with 6 RJ 45 Cat. 5e. connectors Units are delivered with a set of stickers. Panels ensure automatic earthing of each connector. The RJ 45 connectors on the panels and units are identical and have a tailored ergonomic design.

  • Legrand cabling system LCS² category 5e - patch panels, blocks of connectors
  • Patch panels are 19’’ in size and are equipped with 4 units (24 RJ 45 Cat. 5e).
  • They are supplied with:
  • - 4 captive screws
  • - 4 universal cage nuts
  • - 1 label holder
  • - 6 sets of numered, coloured stickers 1 to 24 (white, grey, red, blue, green, yyellow)
  • Units are equipped with 6 RJ 45 Cat. 5e. connectors Units are delivered with a set of stickers.
  • Panel: DC01 galvanised sheet steel
  • Unit: RAL 9005 polycarbonate
  • Breakdown voltage M 1000 V
  • Contact resistance m 20 mq
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 3245060335519
Inner Carton 1 114.0mmW x 81.0mmH x 507.0mmD
Outer Carton 3 398.0mmW x 140.0mmH x 598.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.