You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

033590

LCS² Category 6A, 6 and 5e - Additional Product and Doubler - Modular Panel 19 - 1 U

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245060335908
Item Dimensions 482.6mmW x 43.8mmH x 80.8mmD

Description

Modular panels. Panels supplied with captive screws and cage nuts or with quick fixing. Universal mounting for all enclosures or cabinets. Panels ensure automatic earthing of each connector. Fitted with rear cable guide to hold cables in place during maintenance. Modular empty panels for up to 4 units. Take the following equipment: units of 6 x LCS2 RJ 45 connectors, units for telephone inlets fibre optic units, PoE injector units, video streaming units switch units, telephone/Ethernet doubler units copper/

  • Legrand cabling system LCS² category 6A, 6 and 5e - additional products and doublers
  • Supplied with colour labels
  • Conform to standards ISO/IEC 11801 Ed. 2.0, amendment 2, EN 50173-2 and TIA/EIA 568C
  • Legrand cabling system LCS² category 5e - patch panels, blocks of connectors
  • 1 Year Warranty

Volumetrics

Contents Dimensions
Inner Carton 1 114.0mmW x 81.0mmH x 507.0mmD
Outer Carton 3 398.0mmW x 140.0mmH x 598.0mmD

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.