20408
Description
- Distribution enclosures, cable sleeves and doors XL³ 800
- IP 43 - IK 08 with kit and door
- IP 40 - IK 08 with door
- IP 30 - IK 07 without door
- Metal enclosures
- Can take devices up to 800 A
- Fireproof to 750 °C/5 s in accordance with IEC 60695-2-1
- For installation in public buildings
- Capacity: 24 and 36 modules per row
- Enclosures RAL 7035, plinths RAL 7004
- Supplied flat with functional uprights fitted on the back, adjustable cable entry plate and joining accessories (horizontal and vertical)
- 1 Year Warranty
Volumetrics
Contents | Net Weight | Gross Weight | |
---|---|---|---|
Outer Carton | 1 | 40.0 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |