e-catalogue 2024

Description

These modern, energy-saving globes are perfect for replacing existing reflector type globes in downlights and bathroom heaters. They emit up to 690lm on a meagre 7.5W and can be dimmed with trailing edge dimmers.

  • Cool white light
  • Low 7.5W power consumption
  • Up to 690 lumen output
  • Ideal for existing reflector type downlights and bathroom heaters
  • 25,000h lifespan
  • Non Dimmable
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001449379 100.0
Inner Carton 10 9321001451761 170.0mmW x 420.0mmH x 138.0mmD 1.01
Outer Carton 60 9321001451785 800.0mmW x 450.0mmH x 425.0mmD 6.8
Pallet 1440

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.