e-catalogue 2025

Description

Where you want a softer light, these are ideal. These are great energy-savers. They emit up to 1,035 lumens on a mere 8W. They're perfect in living rooms, bedrooms, and hallways. Start slashing your energy bills. And help the planet too.

  • Low 5W power consumption
  • Up to 520 lumen output
  • Edison screw base
  • Ideal for living areas, bedrooms and hallways
  • 25,000h lifespan
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 60mmW x 114mmH x 60mmD 100.0
Inner Carton 10 9321001451969 315mmW x 125mmH x 130mmD 1.0
Outer Carton 150 9321001452003 680mmW x 405mmH x 330mmD 15.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.